Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp die 35mm² for 60 kN tool
Bill of material
HARTING 09990000855
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000855
DESCSHORT
Short Description
Crimp die, for 60 kN tool, Conductor cross-section: 35 mm²
DESCLONG
Long Description
Crimp die, for 60 kN tool, Conductor cross-section: 35 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimp die 35mm² for 60 kN tool
SUPPLIERALTNO
Alternative product number
09 99 000 0855
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAU734
Manufacturer product description
Crimp die, for 60 kN tool, Conductor cross-section: 35 mm²
AAW338
Manufacturer product designation
Crimp die 35mm² for 60 kN tool
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Bench Mount f. 0314/0307
    80/20
    14011, 14014, 14016, 14017, 14018, 14019 - Pivot Joint
    80/20
    12016, 12015_m - Tool Hanger
    ABB
    ACH550-PC 208V/230V - Drive with Circuit Breaker
    HARTING
    Crimp inserts 11,0 for tool 09990000647
    HARTING
    Battery hydraulic crimping tool 120kN
    80/20
    14011, 14017_in - Pivot Joint
    FIBRO
    2533.00.01. - Hinge for spacer
    HARTING
    ix Industrial assembly tool
    HARTING
    RJI Gigalink Cat6A Assembly Tool
Previews
Download CAD models
No generation actions are associated with this part