Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
GW802 Hub City Models - GW80 Series
Bill of material
GW802-5/1-A-WR-3.438
PN
Part No.
GW802-5/1-A-WR-3.438
MN
Model Number
GW802
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
GW802 5/1 A WR 3.438
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
8.000 Inch
A
N/A Inch
B
4.1050 Inch
D
8.855 Inch
E
20.96 Inch
F
N/A Inch
G
1.8745 Inch
H
2.8385 Inch
I
12.5 Inch
J
J Keyway
1/2 x 1/4 Inch
K
2.81 Inch
S
14.5 Inch
T
7.25 Inch
AA
14.250 Inch
BB
7.125 Inch
CC
6.500 Inch
DD
3.250 Inch
EE
1 NC Inch
FF
1.66 Inch
GG
1.66 Inch
U
3-7/16 Inch
X
X Keyway
7/8 x 7/16 Inch
KF
Key Furnished
No Inch
Y
1/2 NC X 1/2 LG Inch
WTL
Wt.
582 Lbs.
FA
12.3725 Inch
FB
9.64 Inch
FC
4.82 Inch
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Hub City
    GW701 Hub City Models - GW70 Series
    Hub City
    GW807 Hub City Models - GW80 Series
プレビュー
3D
情報
2D
ダウンロード(CADデータ)