Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
200x200 - TTA-A2-20-20
Bill of material
TTA-A2-WA-20-20-NP-E-E-PU
CNSORDERNO
Order number
TTA-A2-WA-20-20-NP-E-E-PU
T
Type
ENTYPE
Encoder type
SX
X Stroke
200 mm
XOR
X option : Reversed-home specification
SY
Y Stroke
200 mm
YOR
Y option : Reversed-home specification
SSLOT
Standard Slot
ES1
Extend slot 1
ES2
Extend slot 2
CL
I/O Cable length
PCS
Power Cable
OS
Option : Switch
OF
Option : Foot
OPT
Option : Y axis height & position
APO
Option : Additional post
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
SSO
Side Slot Option
SPO
Side Plate Option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    200x200x100/150 - TTA-A3-20-20
    IAI
    200x150 - TTA-C2-20-15
    IAI
    300x300 - TTA-A2-30-30
    IAI
    400x400 - TTA-A2-40-40
    IAI
    500x500 - TTA-A2-50-50
    IAI
    400x350 - TTA-C2-40-35
    IAI
    300x250 - TTA-C2-30-25
    IAI
    500x450 - TTA-C2-50-45
    IAI
    2 axes - 200 X 200 - TT - C2 - 2020
    IAI
    ISB/ISPB - MXM - 100W
    IAI
    ERC3 - SA5C
    SMC Corporation
    CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
    IAI
    300x300x100/150 - TTA-A4-30-30
    IAI
    200x200x100/150 - TTA-A4-20-20
Previews
3D
Dimension
2D
Download CAD models