Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
IAI
Description
400x400x100/150 - TTA-A4-40-40
Bill of material
TTA-A4-WA-40-40-10B-18LML-NP-E-E-PU
CNSORDERNO
Order number
TTA-A4-WA-40-40-10B-18LML-NP-E-E-PU
SS
Series
TTA
T
Type
ENTYPE
Encoder type
SX
X Stroke
400 mm
XOR
X option : Reversed-home specification
SY
Y Stroke
400 mm
YOR
Y option : Reversed-home specification
SZ
Z Stroke
mm
ZOB
Z option : Brake
Yes
CO
Z option : Cover
ZOR
Z option : Reversed-home specification
RS
R Stroke
RO
R Option: Motor reverse
SSLOT
Standard Slot
ES1
Extend slot 1
ES2
Extend slot 2
CL
I / O Cable length
PCS
Power Cable
OF
Option : Foot
OPT
Option : Y axis height & position
SSO
Side Slot Option
SPO
Side Plate Option
ZR
Option : ZR axis position
OS
Option : Switch
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
POSZ
Position of Z slider
mm
Enter value for POSZ
Position of Z slider
mm
cm
inch
ft
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    IAI
    400x400x100/150 - TTA-A3-40-40
    IAI
    500x500x100/150 - TTA-A4-50-50
    IAI
    500x450x100/150 - TTA-C4-50-45
    IAI
    400x350x100/150 - TTA-C4-40-35
    IAI
    300x250x100/150 - TTA-C4-30-25
    IAI
    200x150x100/150 - TTA-C4-20-15
    IAI
    300x300x100/150 - TTA-A4-30-30
    IAI
    200x200x100/150 - TTA-A4-20-20
    IAI
    200x200 - TTA-A2-20-20
    IAI
    EC-S4
    IAI
    TTA-OS option
    IAI
    300x300 - TTA-A2-30-30
    IAI
    CT4-G1
    Yamaha Motor Co., Ltd
    MXYx-C-ZFL10
Previews
3D
Dimensión
2D
Descarga de modelos CAD