Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5518A - Towel holder, centre distance 30 cm
Bill of material
A5518ACR
CODE
Code
A5518ACR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm35X7 H3 A
SDESCR2
Very short description 2
NEW LOGIC 5500 A5518A 35X7 CR A
ARTDESC
Article description
INDA ACCESSORIES NEW LOGIC 5500 Towel holder Cm35X7 H3 CR A
INTERCODE
International code
EAN-13:8033163378749 A
HEIGHT
Height
3 cm
WIDTH
Width
35 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.590 kg
SER
Series
NEW LOGIC 5500 A
LINE
Towel holder A
MOD
Model
A5518A A
INTRACODE
Intrastat code
83025000 F
URL
URL link web site of the article
https://www.inda.net/ A
DSG
Design
Paolo Salvadé
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A5525A - Paper holder
    INDA
    A5527A - Paper holder with cover
    INDA
    A5520B - Clothes hanger
    INDA
    A4631V - Corner soap shelf in tempered satined crystal, 6 mm glass, with brackets
    INDA
    A4690M - Grab-bar
    INDA
    A5525C - Double paper holder
    INDA
    A5518C - Towel holder, centre distance 60 cm
    INDA
    A5518D - Towel holder, centre distance 76 cm
    INDA
    A46160 - Ring towel holder
    INDA
    A5520A - Clothes hanger
    INDA
    A4626B - Paper holder with cover
    INDA
    A46150 - Double swing arm towel holder
    INDA
    A4610Z - Tabletop tumbler holder with satined glass tumbler
    INDA
    A46110 - Wall-mounted soap holder with satined glass dish
Previews
3D
Dimension
2D
Download CAD models