Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
IRP-19/40-ISO-125 - DIN/ISO 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
IRP-19/40-ISO-125 [HUB 0]
ARTNR
Part-No.
15000092
TYP
Type
IRP
MODEL
Model
19/40-ISO-125
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
40 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
2600 N
GE
Recommended Part Weight
9 kg
M
Weight
6.609 kg
ZB
Cylinder Bore
100 mm
ZV
Displacement
157 cm³
LV
Air Consumption each Cycle open/close
2.2 l
OZ
Actuation time opening at p = 6 bar
0.6 s
SZ
Actuation time closing at p = 6 bar
0.6 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
280 mm
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IPR
    TK series - tool side - Tool side
    IPR
    CGS3-Series - Universal 3-jaw centric gripper
    IPR
    TK series - robot side - Robot side
Previews
3D
Dimension
2D
Download CAD models