Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-ASCAA, D-ASCDA, R-ASCAA, R-ASCDA, D-ASCAB, D-ASCDB, R-ASCAB, R-ASCDB - Locating Pins for Jigs - Precision Set Screw Short Type - Notch - Shoulder Type - Tip Shape Selection - With Surface Treatment
Bill of material
D-ASCAA8-P3.0-B5-L12-A30-E1
PN
Part No.
SHP
Shape
TSS
Tip Shape Selection
MAT
Material
HARD
Hardness
55HRC~ (Surface 3000 HV)
ST
Surface Treatment
Dicoat Treated
D
mm
DTOL
Dg6 Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BMIN
5 mm
L
L Selection
mm
A
A Selection (degree)
deg
E
E (A Shape) 1mm Increment
mm
H
mm
R
0.0 mm
W
0 mm
LL2
l2
mm
LL3
l3
mm
HH
h
mm
AS
Applicable Set Screw
ALT1
Flat Position
ALT2
Flat
ALT3
Wrench Flats
ALT4
Upper Relief Radius
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models