Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBSWM_fs2a - ROBOT STAND - For Robots made by FANUC - Vertically articulated robot Payload 10kg or less
Bill of material
RBSWM160-FS2A-H100
PN
Part Number
RBSWM160-FS2A-H100
TYPE
Type
RBSWM
A
mm
TV
Top view
FS2A
H
H 0.5mm Increment
mm
Enter value for H
H 0.5mm Increment
mm
cm
inch
ft
T
14 mm
G
135 mm
N
11 mm
C
2 mm
NOM
Nominal
125A
E
139.8 mm
TT
t
6.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    RBSWM_ds2a - ROBOT STAND - For Robots made by DENSO WAVE - Vertically articulated robot Payload 10kg or less
    Misumi
    STM-FV3A, STM-FV5A, STM-FV6A, STM-FV6B - Robot Stand Square Type - FANUC
    LUCAS FRANCE
    RC3 - 2 ROBOTS - 3-AXES GANTRY ROBOT
    CONVUM Ltd.
    CRK-AT - Attachment for LFI/LFH/LFE/LKDP
    NBK (Nabeya Bi-tech Kaisha)
    RSA-YS - Robot Stand
    CONVUM Ltd.
    CRK-LKDP - Adapter for LKDP
    CONVUM Ltd.
    SGP-FL - Robot flange
    UNIVERSAL ROBOTS
    UR05
    CONVUM Ltd.
    CRK-SFL - Robot flange
    UNIVERSAL ROBOTS
    UR10e - Robot
    CONVUM Ltd.
    CRK-LFI - Arm for LFI
    Winkel
    PSS15E - Pallet stacker
    IAI
    LSAS - N10SS
    NBK (Nabeya Bi-tech Kaisha)
    RSA-FA - Robot Stand
Previews
3D
2D
Download CAD models