Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
C-AHTF_S5M, C-AHTFW_S5M - Economy Idlers S5M Type
Bill of material
C-AHTF25S5M100
PN
Part Number
TYPE
Type Selection
NT
No. of Teeth
AB
Applicable belt
DD
Shaft Dia. d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
11 mm
W
16 mm
S
mm
DHH
Dh
0.0 mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models