Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414396 - CUC-BH-M12A1PBK-S/R4BE
Bill of material
PHOENIX CONTACT 1414396
MANUID
Product number of the Manufacturer
1414396
DESCSHORT
Short Description
Control cabinet feed-through
DESCLONG
Long Description
Control cabinet feed-through, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT5, material: Plastic, connection method: Coupling, cable outlet: straight, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
CUC-BH-M12A1PBK-S/R4BE
PREVIEW
Preview
INTNO
International product number
4055626166766
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
Black
AAF040
net weight
0.034 kg
AAT080
Pole number
8
AAO663
GTIN
4055626166766
AAW338
Manufacturer product designation
Control cabinet feed-through
AAU734
Manufacturer product description
Control cabinet feed-through, M12, 8-pos., A-coded on RJ45 socket, socket input 180°, IP65/67
AAO057
Product type
CUC-BH-M12A1PBK-S/R4BE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ifm_electronic
    E21140 - jumper cables
    PHOENIX CONTACT
    1414398 - CUC-BH-M12D1PBK-S/R4BE
    PHOENIX CONTACT
    1404548 - VS-BH-M12FSX-10G-RJ45/90
    KCC Precision
    STD - DC Solenoid
    PHOENIX CONTACT
    1414393 - CUC-BH-M12A1PBK-A/R4BE
    PHOENIX CONTACT
    1414397 - CUC-BH-M12D1PBK-A/R4BE
Previews
3D
2D
Download CAD models