Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908230 - UM-6RJ45/LED/ZFKDS/SC073
Bill of material
PHOENIX CONTACT 2908230
MANUID
Product number of the Manufacturer
2908230
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, for connecting digital signals, with screw connection and six RJ45 female connectors, for mounting on NS 35/7,5 or NS 32
MANUTYPEDESC
Manufacturer Type Description
UM-6RJ45/LED/ZFKDS/SC073
INTNO
International product number
4055626285467
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
125 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.395 kg
BAB577
depth
62 mm
BAA295
Degree of soiling
2
AAM488
type of electrical connection, control side
RJ45
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626285467
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, for connecting digital signals, with screw connection and six RJ45 female connectors, for mounting on NS 35/7,5 or NS 32
AAO057
Product type
UM-6RJ45/LED/ZFKDS/SC073
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI DIN-rail outlet for keystone jacks
    HARTING
    RJI DIN-rail outlet for keystone jacks
    HARTING
    RJI DIN-rail outlet cover set
    HARTING
    DIN Rail Mounting Bracket, AL
    PHOENIX CONTACT
    1658121 - VS-PP-F-SCRJ
Download CAD models
No generation actions are associated with this part