Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419021 - CUC-K-J1ZNI-S/R4IDC8
Bill of material
PHOENIX CONTACT 1419021
MANUID
Product number of the Manufacturer
1419021
DESCSHORT
Short Description
RJ45 socket insert
DESCLONG
Long Description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: IDC connection, connection cross section: AWG 26- 22, Keystone design for use with IP20 panel mounting frame or integrated directly into the housing panel
MANUTYPEDESC
Manufacturer Type Description
CUC-K-J1ZNI-S/R4IDC8
PREVIEW
Preview
INTNO
International product number
4055626251448
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4055626251448
AAW338
Manufacturer product designation
RJ45 socket insert
AAU734
Manufacturer product description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: IDC connection, connection cross section: AWG 26- 22, Keystone design for use with IP20 panel mounting frame or integrated directly into the housing panel
AAO057
Product type
CUC-K-J1ZNI-S/R4IDC8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models