Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
WU
Bill of material
WU20-0.8C(F90-1A18)R
CNSORDERNO
Order number
WU20-0.8C(F90-1A18)R
B
Belt width
cm
L
Machine length L
m
DT
Drive type
MT
Motor type
MP
Motor power
90: 90W W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
m/min
POS
Position of switch / Direction of rotation
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SANKI KOGYO
    WCV
    SANKI KOGYO
    W-High-power type
    SANKI KOGYO
    WC
    SANKI KOGYO
    FTM
    SANKI KOGYO
    WV
    SANKI KOGYO
    WR
    SANKI KOGYO
    SMBMW
    SANKI KOGYO
    W
    SANKI KOGYO
    WV-High-power type
    SANKI KOGYO
    SZ - Steel type, for Drive unit
    SANKI KOGYO
    FT - Belt width 10cm and under
    Montech
    GTB - Max Conveyor
    Montech
    KTB - Minidrive conveyors
    SANKI KOGYO
    SCCV
Previews
3D
Dimension
2D
Download CAD models