Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Ejectors SLP - SLP 07 S01
Bill of material
SCHMALZ 10.02.01.00562 SLP 07 S01
NAME
Name
10_02_01_00562
NNCUSTOM
SLP 07 S01
NTCUSTOM
Inlineejektor
NBCUSTOM
SLP 07 S01
LINACUSTOM
SLP 07 S01
ARTNR
Order number
10.02.01.00562
C127
d
4 mm
C121
D
10 mm
C111
L
57 mm
C172
Düsendurchmesser
0.7 mm
C489
Evakuierungsgrad
85 %
C883
Saugvermögen (max)
1 mł/h
C882
Saugvermögen (max)
15.9 l/min
C875
Luftverbrauch (Saugen)
1.5 mł/h
C874
Luftverbrauch (Saugen)
25 l/min
C574
Schallpegel (frei)
63 dB
C573
Schallpegel (angesaugt)
63 dB
C1394
Opt. Betriebsdruck
4.5 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
2 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
2 mm
C575
Weight
5 g
C2220
Umgebungstemperatur
0 ... 60 °C
C2211
Opt. Betriebsdruck
65.2 psi
C2203
Saugvermögen (max)
0.561 cfm
C2204
Luftverbrauch (Saugen)
0.882 cfm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    QST - push-in T-connector
    Schmalz
    Inline Ejectors VR - VR 07
    SMC
    ZFC - In-line Air Filter
    Schmalz
    Inline Ejectors SLP - SLP 05 S01
    SMC Corporation
    ZFC050-AU6X68 - Compact Suction Filter IN: ø6 Barb Fitting OUT: M5
    Camozzi
    Inline ejectors - Series VEDL
    SMC
    ZFC050/100/200 - Air Suction Filter With One-Touch Fittings / In-line Type
Previews
3D
Dimension
2D
Download CAD models