Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
System Seals
Description
G45P (Imperial) - High-Strength Composite Guide Band - Series 845, Piston (Imperial)
Bill of material
845I-0.512-0.394-0.059-0.118-MTC1-C-1450-P
PN
Part No.
845I-0.512-0.394-0.059-0.118-MTC1-C
SERIES
Series
P845
OPT
Option
Custom
MAT
Material
OD
D Outer Diameter
Inch
B
Inch
ID
d Inner Diameter
0.394 Inch
L
L Groove Length
Inch
H
H Seal Height
0.106 Inch
D1
0.473 Inch
R
R Radius
0.012 Inch
PRES
Pressure
psi
GO
Groove Option
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    System Seals
    P54 (Imperial) - Heavy Duty Piston Seal - Series 254 (Imperial)
    System Seals
    G90P (Imperial) - High-Strength Composite Guide Band - Series 890, Piston (Imperial)
    INKOMA-GROUP
    HSGK-R - high performance screw jack - rotating spindle
    INKOMA-GROUP
    BP - mounting feet
    INKOMA-GROUP
    GE - cardan shaft
    INKOMA-GROUP
    SNH - support bearing
    INKOMA-GROUP
    B3 - 3 phase motor
    INKOMA-GROUP
    GK - clevis
    INKOMA-GROUP
    HSG-KGS-R - screw jack  rotating version  ball screw spindle
    INKOMA-GROUP
    B14 - 3 phase motor
    System Seals
    P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
    INKOMA-GROUP
    LF - beraring flange
    INKOMA-GROUP
    SGT-GU - screw jack
    System Seals
    P33 (Imperial) - Piston Seal - Series 233 (Imperial)
プレビュー
3D
情報
2D
ダウンロード(CADデータ)