Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1437665-5
Bill of material
1-1437665-5
PN
Part Number
1-1437665-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1437665-5
TEINTERNALDESCRIPTION
TE Internal Description
JC6-P107-11=JC6 ASSEMBLY
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BLOCKSTYLE
Block Style
Flat
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
20 A
CURRENTRATINGA
Current Rating
5, 20 A
VOLTAGEV
Voltage
300, 600 V
BARRIERSTRIPSTYLE
Barrier Strip Style
Dual Barrier
COLOR
Color
Black
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5, 20 A
TERMINALPLATINGFINISH
Terminal Plating Finish
Bright
TERMINALMATERIAL
Terminal Material
Copper Alloy
BLADESIZE
Blade Size
6.35 x .81 mm [ .25 x .032 in ]
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
BOTTOMTERMINATIONSTYLE
Bottom Termination Style
Quick Connects
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
SCREWSIZE
Screw Size
6-32
MOUNTINGEARS
Mounting Ears
Without
MOUNTINGOPTIONS
Mounting Options
None
SCREWPLATINGMATERIAL
Screw Plating Material
Zinc Chromate
MOUNTINGINSERT
Mounting Insert
Without
MOUNTINGANGLE
Mounting Angle
Vertical
SCREWHEADTYPE
Screw Head Type
Combo Phil-Slot
SCREWMATERIAL
Screw Material
Steel
TOPHARDWARE
Top Hardware
Binding Combo Head
CENTERLINEPITCH
Centerline
9.53 mm [ .375 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEAWG
Wire Size
22 - 12 AWG
WIRESIZEMM2
Wire Size
.3 - 3 mm2
LENGTH
Length
106.324 mm [ 4.186 in ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
90
COMMENT
Comment
Other options available upon request, consult our Product Information Center.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    DINKLE
    0113-11XX - Barrier terminal blocks,Screw Connection,Pitch:14.30mm,M4,600V,35A
    ifm_electronic
    E70440 - terminals
    LAPP
    Terminal Box - Enclosure, screw open-close type
    TE Connectivity
    5-1437649-5
    TE Connectivity
    8-1437652-6
    TE Connectivity
    2-1437662-8
    TE Connectivity
    Junction Contacts
    TE Connectivity
    3-592404-1
    TE Connectivity
    1546311-5
    TE Connectivity
    1546477-2
    DINKLE
    0032-11XX - Barrier terminal blocks,Screw Connection,Pitch:16.00mm,M6,600V,50
    DINKLE
    DT-2C-A02W-XX - Barrier Terminal Blocks,Screw Connection,Pitch:7.62mm,M3,300V,15A
    TE Connectivity
    1-1437653-4
    DINKLE
    0139-01XX - Barrier terminal blocks,Screw Connection,Pitch:19.40mm,M6,1000V,65
プレビュー
3D
2D
ダウンロード(CADデータ)