Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TE Connectivity
Description
Keylock Switches
Bill of material
1437598-5
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FM
Frame Material
ILLUMINATED
Illuminated
No
AS
Actuator Style
SWITCHT
Switch Type
Key Lock
PT
Product Type
Switch
CPR
Configuration (Pole-Throw)
OF
Operating Function
PCSMM
Panel Cutout Size
mm
PCSIN
Panel Cutout Size
.76 x .64 in
NP
Number of Positions
2
CR
Contact Resistance
m
VRVAC
Voltage Rating
VAC
VRVDC
Voltage Rating
VDC
IR
Insulation Resistance
M
DSVAC
Dielectric Strength
VAC
AM
Actuator Material
KC
Key Changes
AT
Actuator Travel
°
SEALT
Seal Type
CCR
Contact Current Rating
A
CF
Contact Finish
TFCM
Terminals/Fixed Contact Material
TFCT
Terminals/Fixed Contact Type
CT
Contact Timing
Non-Shorting
MT
Mounting Type
Panel
LB
Lock Body
Zinc Alloy
CM
Cylinder Material
Zinc Alloy
RK
Remove Key
OTC
Operating Temperature (Max)
°C
OT
Oil-Tight
No
ST
Soldering Type
COMMENT
Comment
LEC
Life Expectancy
Cycles
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Balluff
    BNS 819 Single Position Switches Series 100
    TE Connectivity
    Rocker Switches
    Rittal
    Cam lock for operating panel - for AX
    NKK Switches
    SK Series - Low & Medium Security Keylocks
    NKK Switches
    SK Series - Antistatic Process Sealed Keykocks
    HARTING
    7/8" PFT 4p+PE st/- m/- 0,5m
    HARTING
    7/8 Cable Assembly 4p+PE st/- m/- 1,5m
    NKK Switches
    CK Series - High Security Keylocks
    Parker Pneumatic Division
    F18 - Particulate Filters
    NIDEC COMPONENTS
    8HD
    TE Connectivity
    Paddle & Rocker Switches
    NKK Switches
    CWSA - Miniature Power Rockers
    C&K Switches
    7000
    Siemens Building Technologies ASIA/PACIFIC Portfolio
    MSM-KD-30_BPZ:500-698223
Previews
3D
2D
Download CAD models