카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
CR-AQ2B32-5D
TPC Global
Clean Cylinder
CR-AQ2
Powered by
CAD모델 선택
{tpc_global/clean_cylinder/cr_aq2/cr_aq2b_asmtab.prj},{NB=CR-AQ2B325100},{IDNR=},{BS=32},{TYPE=Basic Type},{BO=},{STROKE=5},{STROKE1=1},{ACTION=Double acting},{POS=0},{POSA=0.0},{STROKECON=5,10,15,20,25,30,35,40,45,50,75,100},{C1=20.500},{H1=8.000},{STROKECON1=[5:100]},{PPATH=cr_aq2b/cr_aq2b_asmtpl.prj},{L=7.0},{N=5.5},{D=16},{H=M8x1.25},{C=13},{RA=0.0},{MM=0},{T=0.0},{O=9},{OA=0.0},{OB=0},{E=45},{M=34.0},{TT=0},{K=14},{I=60},{J=4.5},{T1=7.0},{T2=7.0},{W=49.5},{Z=13.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 10
HELP_VARIABLE
Company
TPC Global
Description
CR-AQ2B - Compact Cylinder (Relief Port Type) / Standard Type / Double Acting : Single Rod
Bill of material
CR-AQ2B32-5D
IDNR
Ident number
BS
Bore Size
32
32
mm
TYPE
Type
Basic Type
BO
Body option
Standard (Female)
Rubber Cushion
Rod End Male Thread
Standard (Female)
Rubber Cushion
Rod End Male Thread
STROKE
Standard stroke
5
10
15
20
25
30
35
40
45
50
75
100
5
10
15
20
25
30
35
40
45
50
75
100
mm
STROKE1
Standard stroke
standard
variable
standard
variable
ACTION
Action
Double acting
POS
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
POSA
Rod end nut position
0.0
0.0
mm
C1
Dimensions
20.500
20.500
mm
H1
Dimensions
8.000
8.000
mm
AA
Dimensions
40.0
40.0
mm
AB
Dimensions
33.0
33.0
mm
L
Dimensions
7.0
7.0
mm
N
Dimensions
5.5
5.5
mm
D
Dimensions
16
16
mm
RA
Dimensions
0.0
0.0
mm
Q
Dimensions
21.500
21.500
mm
B
Dimensions
5.5
5.5
mm
MM
Threads
0
0
T
Dimensions
0.0
0.0
mm
O
Hole
9
9
OA
Dimensions
0.0
0.0
mm
OB
Threads
0
0
E
Dimensions
45
45
mm
M
Dimensions
34.0
34.0
mm
TT
Dimensions
0
0
mm
K
Dimensions
14
14
mm
I
Dimensions
60
60
mm
J
Dimensions
4.5
4.5
mm
P
Threads
M5x0.8
M5x0.8
T1
Dimensions
7.0
7.0
mm
T2
Dimensions
7.0
7.0
mm
W
Dimensions
49.5
49.5
mm
Z
Dimensions
13.5
13.5
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CR-ADQ2B - Compact Cylinder (Relief Port Type) / Built-in Magnet / Double A...
TPC Global
15.02.2020
AQ2 - Compact cylinder Standard Type/ Double acting :Single rod
TPC Global
24.05.2020
TJ - Floating Joint Standard Type
TPC Global
15.02.2020
AM2 - Medium Air Cylinder/ Double Acting
TPC Global
04.11.2018
CV-ADQ2B - Compact Cylinder (Vacuum Suction Type) / Built-in Magnet / Doubl...
TPC Global
15.02.2020
NSK
TPC Global
04.11.2018
CV-AQ2B - Compact Cylinder (Vacuum Suction Type) / Standard Type / Double A...
TPC Global
15.02.2020
ADQS - Compact cylinder Built-in Magnet / Single Acting : Spring Return
TPC Global
04.11.2018
CV-AG - Compact Guide Cylinder/ (Vacuum Suction Type) / Ball Bearing Type
TPC Global
12.12.2022
FA-CQ2,FA-CDQ2 - Cylinders-Thin cylinder-FA-CQ2 series
SRD-FA
04.07.2022
Single Knuckle Joint
TPC Global
04.11.2018
Single Knuckle Joint - Single Knuckle Joint
TPC Global
04.11.2018
SMC0191, SMC0291 - Hose Barb
CPC – Colder Products
22.11.2021
CV-ARD - Round Cylinder (Vacuum Suction Type)/ Standard Type / Double Actin...
TPC Global
15.02.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청