Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTS11 - Piston pan-piston seal
Bill of material
XTS11-01
CODE
code
XTS11
MAT1
Main body material
Teflon carbon fiber
MAT2
Spring material
SUS301
COLOR
color
Black
PP
Purpose
Shaft with reciprocating movement and low-speed rotation seal
STR1
Dynamic maximum pressure
45 MPa
STR2
Static maximum pressure
60 MPa
SP1
Maximum speed of reciprocating
15 m/s
SP2
Maximum speed of rotation
1 m/s
TRF
Temperature range for use
-40~260℃
UM
Use Medium
Water, steam, oil, crude oil, common chemicals, petrochemicals
SPE
Specifications
DD
d (Product dimensions)
2.8
D
D (Product dimensions)
6.4
H
H (Product dimensions)
2.2
D1
D1 Bottom diameter of groove
6.0
DD2
d2 Shaft diameter
3.1
L
L (Slot width)
2.4
RR
r (MAX)
0.4
S
Radial clearance (<2MPa)
0.20
S1
Radial clearance(<10MPa)
0.10
S2
Radial clearance(<20MPa)
0.08
S3
Radial clearance(<40MPa)
0.05
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models