Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 150 3D 44 - ANSELMI Door hinge 40 kg
Bill of material
AN 150 3D 44
MAR
Brand
ANSELMI
BEZ
Description
AN 150 3D 44
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
40,0 kg
BF
Width (door part)
34,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for unrebated 44 mm residential doors with central installation and 21 mm reduced hinge frame part up to 40 kg
ATXT
Specification text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models