Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SPAX
Description
Internal joist hanger SXJHI - Hot-dip galvanised sheet metal
Bill of material
SXJHI160200(300)
SPAXNUMMER
SPAX number
LOD
Level of Details
B
Width
mm
H
Height
mm
L
Length
61 mm
T
Thickness
2 mm
NH1
Number of holes in the headers to main beam, dia. 5
mm
NN2
Number of holes in the headers to secondary beam, dia. 5
mm
VPE1
Packaging units/weight per PU
VPE2
Packaging units/contents per PU unit
VPE3
Packaging units/number of PUs per pallet
24
EANCODE1
EAN code for single product
EANCODE2
EAN code for packaging unit
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models