Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHCJOA - Ball Roller(Air Lock)
Bill of material
BCHCJOA16
PN
Part Number
BCHCJOA16
NO
No.
16
D
24 mm
D1
21 mm
DD
D
15.875 mm
B
4.5 mm
HH1
H1
20.5 mm
HH2
h2
15 mm
F1
4 mm
M
M16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    BCBS - Ball Roller(Screw-In)
    Misumi
    BCHCJP - Ball Roller(PEEK)
    Misumi
    BCB - Bolt type
    Misumi
    BCUH - Press-worked bolt type
    Misumi
    BCP - Press-worked ball transfer unit with dust dicharging hole
Previews
3D
2D
Download CAD models