Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BS-100N
Bill of material
BS-100N-P20-100-1K-C-J-P02
MODEL
Model no.
BS
BS
Body size
100N mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
468.000 mm
B
327.000 mm
C
100.000 mm
D
100.000 mm
E
8.000 mm
F
2.000 mm
WEIGHT
Weight
4.400 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    BS-125S - Ball screw semi-closed
    VINKO
    BSC125 - Ball screw full seal type
    VINKO
    BSC-100N - Ball screw full seal type
    VINKO
    BS-125 - Ball screw semi-closed
    VINKO
    BS-150 - Ball screw semi-closed
    VINKO
    BS-180 - Ball screw semi-closed
    VINKO
    BSC150 - Ball screw full seal type
    VINKO
    BS-100
    VINKO
    IX-08N - Build-in guideway actuator, Actuator width 82 mm
    VINKO
    IX-07N - Build-in guideway actuator, Actuator width 73 mm
    VINKO
    IX-12N - Build-in guideway actuator, Actuator width 120 mm
    VINKO
    IK-60 - Synchronous toothed belt electric cylinder
    VINKO
    RM
    VINKO
    IX-04N - Build-in guideway actuator, Actuator width 44 mm
Previews
3D
Dimension
2D
Download CAD models