Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BSC-180 - Ball screw full seal type
Bill of material
BSC-180-P50-800-1K-C-J-P08
INFOTEXT
Infotext
Info text
SERIES
Series
BSC
WIDTH
Width
180 mm
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
1236 mm
B
1210 mm
C
800 mm
D
100 mm
E
14 mm
F
5 mm
WEIGHT
Weight
42.0 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    BSC-100 - Ball screw full seal type
    VINKO
    BSC125 - Ball screw full seal type
    VINKO
    BSC150 - Ball screw full seal type
    VINKO
    BSC-100N - Ball screw full seal type
    VINKO
    BS-180 - Ball screw semi-closed
    VINKO
    IX-12N - Build-in guideway actuator, Actuator width 120 mm
    SXQD
    QDK - Plane rotary clamping cylinder
    PHD
    AV - NFPA Series A, AV, HV Tierod Hydraulic or Air Cylinder
    SMC
    MBK-Z/MDBK-Z - Air Cylinder Non-rotating Rod Type
    DAI-ICHI SOKUHAN WORKS CO.
    GTR1010AC5T - Precision ball screw
    SMC
    CM2_P/CDM2_P - Air Cylinder/Centralized Piping: Double Acting Single Rod
    SMC
    CG1W-Z/CDG1W-Z - Air Cylinder/Standard: Double Acting Double Rod
    VINKO
    BS-100
Previews
3D
Dimension
2D
Download CAD models