Catalog navigation
CAD model selection
Selectable products: 113
HELP_VARIABLE
Company
TE Connectivity
Description
DIP Sockets
Bill of material
2-1571552-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
DIPST
DIP Socket Type
PROFILE
Profile
RRSMM
Row-to-Row Spacing
mm
RRSIN
Row-to-Row Spacing
in
LS
Leg Style
CTY
Connector Type
WCT
Wire / Cable Type
CS
Connector Style
CCTT
Connector & Contact Terminates To
PT
Product Type
NP
Number of Positions
NR
Number of Rows
CR
Contact Resistance
IRM
Insulation Resistance
LSAMM
Lead Size Accepted
mm
LSAIN
Lead Size Accepted
in
COLOR
Color
FS
Frame Style
SPM
Sleeve Plating Material
SM
Sleeve Material
CSM
Carrier Strip Material
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CF
Contact Fabrication
CMAPM
Contact Mating Area Plating Material
CMAPTIN
Contact Mating Area Plating Thickness
µin
CCR
Contact Current Rating (Max)
A
CTT
Contact Transmits (Typical)
MCT
Mating Contact Type
CT
Contact Type
SS
Socket Style
ST
Socket Type
CTTY
Contact Termination Type
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
TMWC
Termination Method to Wire & Cable
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
MA
Mounting Angle
CMT
Connector Mounting Type
MAT
Mating Alignment
MATY
Mating Alignment Type
CRH
Contact Retention in Housing
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
HABMM
Height Above PC Board
mm
HABIN
Height Above PC Board
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
LENGTHIN
Length
in
CA
Circuit Application
ULFR
UL Flammability Rating
PQ
Packaging Quantity
TB
Tubes per Box
PM
Packaging Method
QT
Quantity per Tube
PPR
Patterns Per Reel
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Rectangular Power Connectors
    TE Connectivity
    Wire-to-Board Connector Contacts
    TE Connectivity
    PCB Connector Covers
    TE Connectivity
    Wire-to-Board Connector Housings
    TE Connectivity
    IC Socket Hardware
    TE Connectivity
    Board-to-Board Connector Contacts
    TE Connectivity
    2-1571551-6
    Parker
    W EO - Union elbow
    Ipf Electronic
    Line diffuse-reflection sensor
    TE Connectivity
    IC Socket Adapters
    TE Connectivity
    Wire-to-Board Headers & Receptacles
    TE Connectivity
    508-AG11D
    TE Connectivity
    IC Socket Covers
Previews
3D
2D
Download CAD models