Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Wilo
Description
ELASTOX-S
Bill of material
ES18SCS350A
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Aeration system consisting of strip diffuser and pipeline system to distribute compressed air. On-site downspout or air intake pipe can be connected directly to pipeline system.
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC000000
INSTALLATION_TYPE
Installation type
Strip diffuser
MAT_DIAPHRAGM
Material diaphragm
(PUR) Plastic
MAT_FIXING
Material fixing
(PP) Plastic
MAT_SUPPORT
Material support element
(PVC) Plastic
EF001055
Perforation
EF005172
Perforation diameter
0 mm
EF005173
Perforation width
0 mm
EF005174
Perforation length
mm
EF025116
Connection on supply side
Pipe installation;Ø32mm. no pressure
EF025117
Diameter of connection on supply side
Ø32mm
EF025503
Outer pipe diameter connection inlet side
32 mm
EF014906
Connection standard inlet side
-
EF023182
Medium temperature (continuous)
5.0 °C
EF002386
Ambient temperature
0 °C
EF000167
Weight
kg
L1
Dimensions
mm
L2
Perforation length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Wilo
    ELASTOX-D 12
    Wilo
    ELASTOX-T
    FREEGES
    FHB100 - Belt Drive
    Wilo
    D 500
    ETA
    WTLA - WTLA-080 lamp
    VDL
    7.21 - PVC/PE ELBOW
    PHOENIX CONTACT
    3032796 - PAIS-4-P/P RD
    binder
    series 720, Connectors for Medical Applications - adapter
    binder
    Snap-In, series 720, Miniature Connectors - adapter
    binder
    Snap-In, series 720, Miniature Connectors - adapter
    Wilo
    ELASTOX-D 09
    Finder
    7L Series - Led panel light for electrical enclosures
    ABB Low Voltage & Systems
    Orion1-4-30-030-B - Light curtain for hand detection
    Caprari
    E6-22 - Submersible Electric Pumps
Previews
3D
2D
Download CAD models