Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
For screw fixing
Bill of material
HellermannTyton 156-00390
IDNR
Identification
156-00390
MANUFACTURE19
Manufacturer Type Description
BC-SCR6
DESCRIPTION14
Short Description
Fixing element black
MATERIAL
Material
Polyamid 6.6 glasfaserverstärkt (PA66GF60%);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
LAENGEL
Length L
60.0 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
3500
BREITEW
Width (W)
36 mm
DURCHMESSERD
Diameter D
6.5 mm
SCHWEISSBOL66
Stud Ø
6.5 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HellermannTyton
    Strain relief clips, Klam-Klip
    HellermannTyton
    For round holes, with stand-off
    HellermannTyton
    Without lateral adjustment
    HellermannTyton
    With lateral adjustment
    HellermannTyton
    SNP-Series
    HellermannTyton
    SRC-Series
    HellermannTyton
    EC30-Series
    HellermannTyton
    Cradle Clip
    HellermannTyton
    For round holes, with disc
    HellermannTyton
    With lateral adjustment, flat design
    HellermannTyton
    For oval holes
    HellermannTyton
    For round holes
    HellermannTyton
    HDM-Series, single routing
Previews
3D
Dimension
2D
Download CAD models