Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KVT Fastening
Description
FSR - Senkkopf 120° , Nietdorn - Stahl - Blindniete
Bill of material
KVT SKK 3030 PT
D
Nietdurchmesser
3.0 mm
L
L nominal
mm
FORM
Form
P
Klemmbereich
mm
Enter value for P
Klemmbereich
mm
cm
inch
ft
P1
Klemmbereich
mm
BZC
Bestellbezeichnung
W
Material
Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt
B
Bohrlochdurchmesser
3.3 mm
F1
700 N
F2
800 N
D1
1.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models