Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FTY50 - Ball Screw Drive
Bill of material
FTY50-02-50-PD-P10-B1-C
MODEL
Model
FTY50
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
CNSORDERNO
FTY50-02-50-PD-P10-B1-C
L
319.50 mm
L1
272.50 mm
A
25
M
1
N
6 PCS
P
50 MM
KG
2.17
ML
Maximum load
30 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
1000 mm/s
TYPE
DZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FREEGES
    FHB135S-200W - Belt drivemodule
    Unimotion
    Diameter 20 mm - Ball Screw
    Yamaha Motor Co., Ltd
    ABAR05 - Rod type
    CHELIC
    TCF Series - Ejector guide Cylinder
    MÄDLER
    MAE-KGT-FLMU-E-S-100CR6 - Ball Screw Drives - Flanged Ball Screw Nuts, Bearing steel 100Cr6 (No. 1.3505), Version E or S
    Unimotion
    Diameter 20 mm - Ball Screw
Previews
3D
2D
Download CAD models