Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
IRD - SFS Isofast Lastverteilteller 82x40
Bill of material
SFS 309672 Insulation Plate Steel zinc plated
CNSORDERNO
Description
IRD-82x40
ARTNR
Order number
309672
TYP
Type
IRD
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
82 mm
W
Width
40 mm
T
Thickness
1 mm
D
Diameter
7.5 mm
GW
Mass
22.92 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models