Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KPAN, KPAB, KPAM, KPAA, KPAW, KPAE, KPAS - Machined L-Shaped Brackets - Standard
Bill of material
KPANA5-A50-B40-L30
PN
Part No.
MAT
Material
ST
Surface Treatment
HMS
Hole Machining Selection
TS
T Selection
mm
AS
A Selection
mm
ALT1
Height (Dimension A)
AC
AC 1mm Increment
mm
BS
B Selection
mm
ALT2
Width (Dimension B)
BC
BC 1mm Increment
mm
LS
L Selection
mm
ALT3
LC Lenght (Dimension L)
LC
LC 1mm Increment
mm
X
X 0.1mm Increment
mm
Y
Y 0.1mm Increment
mm
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Q
Q 0.1mm Increment
mm
R
R 0.1mm Increment
mm
W
W 0.1mm Increment
mm
P
P 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HCS1
Hole Code Selection 1
ND1
Nominal Diameter 1
mm
HCS2
Hole Code Selection 2
ND2
Nominal Diameter 2
mm
ALT5
NA (Clearance Through Hole) to Slotted Hole
Z
Z 1mm Increment
mm
D
D 0.5mm Increment
mm
ALT4
Hole D Diameter
DC
DC 1mm Increment
mm
CON
Drill Limit
OK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models