Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-05TS - Geometry
Bill of material
MDSL0011-05TS
MN
Model Number
MDSL0011-05TS
MP
Mounting Positions
LO
Conduit Hole Position
AA
50.8 mm
AB
298.9158 mm
AC
237.5 mm
AF
70 mm
C
671.9 mm
ES
47.625 mm
NW
N-W
82.55 mm
M
266.65 mm
P
363 mm
R
35.966 mm
S
9.575 mm
T
60 mm
U
41.275 mm
V
76.2 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0006-05 SS - Geometry
    Toshiba
    MDSL0121-01 - 143T/145T EQPIII Purchased Motor Geometry
    Toshiba
    MDSL0006-04 - Parts
    Toshiba
    SAS-003998 - Geometry
    Toshiba
    SAS003532-405TS - Geometry
    Toshiba
    MDSL0145-08 - Geometry
    Toshiba
    MDSL0051-02 - Geometry
    Toshiba
    MDSL0041-04 - Parts
    Toshiba
    MDSL0011-03 - Geometry
    Toshiba
    MDSL0006-02 EQPIII - Geometry
    Toshiba
    MDSL0006-01 EQPIII - Geometry
    Toshiba
    MDSL0051-05a-ts-EQPIII - Geometry
    Toshiba
    MDSL0006-01 - Geometry
Previews
3D
Dimension
2D
Download CAD models