Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-08A-EQPIII - Geometry
Bill of material
MDSL0051-08A-EQPIII
MN
Model Number
MDSL0051-08A-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
500 mm
AA
91 mm
AB
513.0193 mm
AC
383 mm
AE
328.9 mm
AF
220 mm
B
380 mm
BA
168.275 mm
C
826.575 mm
D
253.9 mm
G
26 mm
J
100 mm
K
105 mm
H
20.6375 mm
E
203.2 mm
ES
142.9 mm
F2
2F
311.15 mm
NW
N-W
184.15 mm
M
318.575 mm
O
513.9 mm
P
514 mm
R
62.23 mm
S
19.05 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0001-08 - Geometry
    Toshiba
    MDSL0146-08 - Geometry
    Toshiba
    MDSL0051-09A - Geometry
    Toshiba
    MDSL0151-04-360LP-PREM - Geometry
    Toshiba
    MDSL0151-04-360HP-HEFF - Geometry
    Toshiba
    MDSL0051-10C-TZ-EQPIII - 447TZ ODP Geometry
    Toshiba
    MDSL0151-02-180LP-HEFF - Geometry
    Toshiba
    MDSLV042-05-2P - Geometry
    Toshiba
    MDSL0011-06TS - Geometry
    Toshiba
    AS-958257-445 - Parts
    Toshiba
    MDSLV086-05-2P - Geometry
    Toshiba
    AS-958251-215 - Parts
    Toshiba
    MDSL0151-02-180HP-PREM - Geometry
    Toshiba
    MDSL0151-03-210LP-PREM - Geometry
Previews
3D
Dimension
2D
Download CAD models