Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0286-05-2P - Geometry
Bill of material
MDSLV0286-05-2P
MN
Model Number
MDSLV0286-05-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.50 Inch
AB
354.2863 mm
AF
130 mm
AJ
228.6 mm
AK
266.7 mm
AH
76.6 mm
BB
7.4 mm
BD
286.2 mm
BF
1/2" - 12 UNC Inch
BV
266.3 mm
C
686.9 mm
ES
53.5 mm
NW
N-W
82.55 mm
P
400 mm
R
35.9 mm
S
9.535 mm
T
60 mm
U
41.275 mm
V
82.042 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV001-03-46P - Geometry
    Toshiba
    MDSLV002-05-2P - Geometry
    Toshiba
    MDSLV086-07 - Geometry
    Toshiba
    MDSLV0245-03-2P - Geometry
    Toshiba
    MDSLV003-02-2P - Geometry
    Toshiba
    MDSLV006-05 - Geometry
    Toshiba
    MDSLV003-04-2P - Geometry
    Toshiba
    MDSLV041-03-2P - Geometry
    Toshiba
    MDSLV045-03-46P - Geometry
    Toshiba
    MDSLV003-01 - Geometry
    Toshiba
    MDSLV003-03-2P - Geometry
    Toshiba
    MDSLV001-03-2P - Geometry
    Toshiba
    MDSLV041-05-46P - Geometry
    Toshiba
    MDSLV046-07 - Geometry
Previews
3D
Dimension
2D
Download CAD models