Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD3 - Bevel Gear Drives
Bill of material
0220-00403
PN
Part No.
0220-00403
MN
Model Number
AD3
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
AD3 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Shaft
A
3 Inch
B
5 Inch
C
10 Inch
D
1.5 Inch
E
3 Inch
F
21/64 Inch
G
1.5 Inch
H
3 Inch
J
1.125 Inch
K
2.25 Inch
M
21/64 Inch
N
5 Inch
P
2 Inch
Q
7 Inch
R
.750/.749 Inch
S
N/A Inch
T
3/16 x 3/32 1-9/16 EFF. LGTH. Inch
V
3.005/3.000 Inch
WTL
Shipping Weights
8-1/4 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    Model AD5
    Hub City
    Adapter Flanges - Accessories
    Stern
    MF2 - Rear rectangular flange
    Hub City
    PT22115 - Powertorque Series
    Hub City
    Model 1050
    Huelsen
    Elbow, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to DIN 2605 - Long Radius
    Hub City
    Plug-In Shaft - Accessories
    Huelsen
    Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to DIN 2605 - Short Radius
    Hub City
    Model 66M - Metric Bevel Gear Drives
    Stern
    MF3 - Front round flange
    Hub City
    PT23203 - Powertorque Series
    Hub City
    Model 1700 - Bevel Gear Drives
    Hub City
    Model 920
    Hub City
    Model 850
Previews
3D
Dimension
2D
Download CAD models