Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMO
Description
Polaris - Fixed panel without frame for swing door
Bill of material
B3866ULUTR_architecture35000
CODE
Code
B3866ULUTR
BRANDDESC
Brand description
SAMO
FIN1
Frame finish
FIN2
Glass Finish
DF
StarClean Limescale free glass treatment
BRACKET
Reinforcement brackets
EXTN1
Extensibility
EXTN2
Extensibility
ARTNUM
Article number
B3866ULUTR
SDESCR1
Very short description 1
SAMO FIXED PANEL FOR COMBINATION B3866
SDESCR2
Very short description 2
POLARIS L119xH195xP5 ChBTransp.
ARTDESC
Article description
Brand: SAMO Serie: POLARIS FIXED PANEL FOR COMBINATION Prod. No.: B3866 L119xH195xP5 Aluminium Brilliant Chrome Glass 6 mm Transparent
INTERCODE
International codes
EAN-13:8059788683570
ARTTYPE
Article type
Standard article
STATE
State
CURRENT
VARCHAR
Variant characteristics
0
HEIGHT
Height
1.95
WIDTH
Width
1.99
DEPTH
Depth
0.05
WEIGHT
Weight
40
SERIES
Series
Polaris 2018
LINE
Line
FIXED PANEL FOR COMBINATION
MODEL
Model
B3866
INTRCODE
Intrastat code
70200080
COLLEZIONE
Colletion
Classic
CRT
Certification
DSG
Design
R&D Samo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models