Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bando
Description
S14M
Bill of material
S14M1000
NW
Nominal width
1000
W
width
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bando
    S8M
    Optibelt
    CP HTD - CP Clamping Plates for HTD Timing Belts
    Bando
    60 mm
    Optibelt
    Type 14M - HTD-Pulleys for cylindrical bores
    Misumi
    HTBN__S14M - High Torque Timing Belts S14M (Pitch 14mm)
    Bando
    60 mm
    Bando
    T10
    Bando
    S3M
    Bando
    10 mm
    STAMPINGMASTERS
    GBTM-S14M - Timing belt (S14M)
    Bando
    120 mm
    Walther Flender
    CL 14M 170 - Timing belt CLASSIC (HTD) 14M/170
    Bando
    25mm
    TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
    WT2525-M
Previews
3D
Dimension
2D
Download CAD models