Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003900 - Geometry
Bill of material
SAS003990
MN
Model Number
SAS003990
MP
Mounting Positions
LO
Conduit Hole Position
A
166 mm
AA
28 mm
AB
157.0411 mm
AC
128 mm
AE
88.9 mm
AF
52 mm
B
160 mm
BA
57.1 mm
C
355.8 mm
D
88.9 mm
E
69.900 mm
ES
36 mm
F2
2F
127 mm
G
5 mm
H
6.85 mm
NW
N-W
57.2 mm
P
206.6 mm
R
19.5 mm
S
4.775 mm
U
22.225 mm
V
50.8 mm
XL
117.545 mm
XN
105 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0064-03 - Geometry
    Toshiba
    SAS003532-405T-28196 - Geometry
    Toshiba
    MDSL0006-02 EQPIII - Geometry
    Toshiba
    MDSL0051-05a-ts-EQPIII - Geometry
    Toshiba
    MDSL0051-03-EQPIII - Geometry
    Toshiba
    MDSL0006-05 EQPIII - Geometry
    Toshiba
    MDSL0006-05 - Geometry
    TOYO
    ETB17M-400W - Belt Drive
    TOYO
    ECB14-200W - Belt Drive
    Toshiba
    SAS-003995 - Geometry
    Toshiba
    SAS-003994 - Geometry
    Toshiba
    SAS000906-326T-25928 - Geometry
    Toshiba
    MDSL0041-08-TS - Geometry
Previews
3D
Dimension
2D
Download CAD models