Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Dodge
Description
SDS Type Metric - QD Bushing
Bill of material
120099
PN
Part Number
BS
Bushing Symbol
MAT
Material
Ductile Iron
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
565 Nm
A
10.9 mm
B
B Diameter
55.4 mm
CI
C Hub Dia.-CI 30 Iron
120.7 mm
CS
C Hub Dia.-Steel
88.9 mm
D
D Diameter
80.8 mm
E
33.3 mm
F
19.1 mm
G
3.1 mm
BC
Bolt Circle
68.3 mm
NS
Bolt Quantity
3
SS
Bolt Size
M6x1 mm
BL
Bolt Lenght
35 mm
ST
Bolt Torque
11.5 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
14.986 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
67.564 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
39.624 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
92.202 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
39.624 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
92.202 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
54.102 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
106.172 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dodge
    SK Type Metric - QD Bushing
    Dodge
    SDS Type - QD Bushing
    Dodge
    QDS-A/B - QD Sheaves
    Dodge
    SH Type Metric - QD Bushing
    Dodge
    QDS-3V - QD Sheaves
    Dodge
    SF Type Metric - QD Bushing
    Dodge
    QD Hubs - QD Weld-on Hubs
    Dodge
    SD Type Metric - QD Bushing
    Dodge
    J Type Metric - QD Bushing
    Dodge
    TL-1610-I - Taper-Lock Bushings
    Dodge
    SD Type - QD Bushing
    Dodge
    Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Normal Duty)
    Dodge
    E Type Metric - QD Bushing
    Dodge
    SK Type - QD Bushing
Previews
3D
Dimension
2D
Download CAD models