Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
EASYROLL CURVE HEAD - P27
Bill of material
102344
CODE
Code
102344
A
Length
36.4 mm
B
Length
32.3 mm
C
Length
8 mm
D
Length
65 mm
R
Radius
R. 195 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    EASYROLL CONVEYORS
    FM
    EASYROLL RADIUS HEAD
    FM
    MODULAR ROLLER CONVEYOR
    FM
    LOAD-BEARING ROLLER CONV. ARTICULATION – P22 – PA ROLLER – BRASS PIN
    FM
    EASYROLL CONTAINMENT EDGE
    FM
    101768 - MOBILE STOP FOR ROLLER CONV. – P22
    FM
    MODULAR ROLLER CONV. ARTICULATION – P22 – PA ROLLER – BRASS PIN
    FM
    LOAD-BEARING ROLLER CONV. ARTICULATION – P22 – TPU ROLLER – BRASS PIN
    FM
    EASYROLL MOUNTING BRACKET – M10 - AS=34
    FM
    EASYROLL MOUNTING BRACKET – M8 - AS=40
    FM
    101767 - FIXED STOP ROLLER CONV. – P22
    FM
    FIXING PLATE 80X40 FOR EASYROLL
    FM
    MODULAR ROLLER CONV. ARTICULATION – P22 – TPU ROLLER – BRASS PIN
    FM
    EASYROLL SUPPORT/SPACER
Previews
3D
Dimension
2D
Download CAD models