Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Toilet Tissue Dispenser Surface-Diplomat-5A10
Bill of material
Toilet_Tissue_Dispenser-Bradley_Corp-Surface-Diplomat-5A10_5A10
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0
LOWEMITTINGMATERIAL
Low Emitting Material
0
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1
DEFAULTELEVATION
Default Elevation
20
WIDTH
Width
5.563
HEIGHT
Height
10.875
DEPTH
Depth
6.16
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2017/9414.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Toilet Paper Dispensers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 21
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
5A10
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Toilet Tissue Dispenser | Surface Mount
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
SPINDLEVISIBILITY
Spindle Visibility
0
INSTALLATIONTYPE
Installation Type
Surface Mounted
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bradley
    Sanitary Napkin Disposal Surface-Diplomat-4A10
    Bradley
    Toilet Tissue Dispenser Partition Mount-Diplomat-5A20
    Bradley
    Towel Dispenser Folded Diplomat 2A00
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    Bradley
    Towel Dispenser Waste Diplomat 2A25
    Bradley
    Waste Receptacle Diplomat 3A05
    Bradley
    Towel Dispenser Waste Diplomat 2A05
    Bradley
    Towel Dispenser Waste Diplomat 2A15
    LILAI Chain
    Heavy Duty Sideflex Table Top Chain with TAB - 1060 Series
    Colson Group
    Chair Series - Chair Caster
    FATH
    Heavy-duty Plastic Hinge 30, Gray
    Bradley
    Towel Dispenser Cabinet Diplomat 2A09
    Bradley
    Towel Dispenser Cabinet Waste Diplomat 2A95
Previews
3D
2D
Download CAD models