Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSC-125 - Synchronous belt fully enclosed uniaxial robot
Bill of material
TSC-125-P100-100-1R-C-J-P04
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSC
BS
Body size
125 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
409 mm
B
385 mm
C
100 mm
D
100 mm
E
6 mm
F
1 mm
WEIGHT
Weight
1.6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    BSC125 - Ball screw full seal type
    VINKO
    RM
    VINKO
    IX-07N - Build-in guideway actuator, Actuator width 73 mm
    LIMON
    YTC135 - Belt Driven Linear Actuator
    AirTAC
    HRQ - Rotary cylinder
    VINKO
    TSC 180 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    TSC-150 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    TSH-125 - Synchronous belt slide table
    LIMON
    YTO135 - Belt Driven Linear Actuator
    Yiheda 3D Electronic Gallery
    WGU02 - Guide rod thin cylinder, cylinder diameter 12 ~ 80
    WUXING
    WX-OB-8-160160B - European standard series aluminum
Previews
3D
Dimension
2D
Download CAD models