Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSC-150 - Synchronous belt fully enclosed uniaxial robot
Bill of material
TSC-150-P120-100-1R-C-J-P04
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSC
BS
Body size
150 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
476 mm
B
450 mm
C
100 mm
D
150 mm
E
6 mm
F
1 mm
WEIGHT
Weight
8.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    TSH-150 - Synchronous belt slide table
    VINKO
    TSC-125 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    BSC-100 - Ball screw full seal type
    THK CO.,LTD.
    Type TY
    VINKO
    TSC 180 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    IK-60 - Synchronous toothed belt electric cylinder
    VINKO
    BS-100
    VINKO
    IX-04N - Build-in guideway actuator, Actuator width 44 mm
    VINKO
    BSC150 - Ball screw full seal type
    VINKO
    TSC-75 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    TSH-75 - Synchronous belt slide table
    TOYO
    LGF5 - Built-in Guideway Linear Motor Robot Series
    Walther Flender
    gears CI PAM - double worm gear
Previews
3D
Dimension
2D
Download CAD models