Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
IPR
Description
WGS-Series - Universal 2-jaw angular gripper
Bill of material
WGS-64
ARTNR
Part-No.
TYP
Typ
EH
Recommended handling weight
kg
OW
Opening angle per jaw
°
OWB
Opening angle per jaw
15 °
USW
Overstretch angle external gripping per jaw
3 °
SMW
Closing moment at 0° angle
Nm
SMF
Closing moment with spring at 0° angle
Nm
M
Weight
kg
GA
Gripping force external gripping 6 bar
N
MFL
Max. finger length
mm
WHG
Repeatability
0.02 mm
OZ
Opening time at 6 bar
s
SZ
Closing time at 6 bar
bar
ZV
Zyl. Vol.
LV
Air consumption per cycle
l
MAXSD
Max. locking air pressure
1 bar
MAXZMB
Max. perm. mass inertia per jaw
kg·cm²
MX
Max. moment Mx
Nm
MY
Max. moment My
- Nm
MZ
Max. moment Mz
Nm
MZD
Max. tensile/compressive force
N
MINBD
Min. operating pressure
3 bar
MAXBD
Max. operating pressure
8 bar
BT
Operating temperature
-5 … +80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models