Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
With switch CAV2
Bill of material
CAV2-LB-50B-5-1-T1H-R
MODEL
Model No.
CAV2
VARIATION
Variation
MOUNTING
Mounting
BORE
Bore size
mm
PTT
Port thread type
CUSHION
Cushion
STROKE
Standard stroke length
mm
POS
VOLT
Voltage
SWM
Switch model number
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPT1
Option 1
OPT2
Option 2
OPT3
Option 3
OPT4
Option 4
OPT5
Option 5
ACC1
Accessory
ACC2
Accessory
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LL
mm
MM
mm
MN
mm
MO
mm
QA
mm
QB
mm
SD
Diameter
mm
T
mm
V
mm
WF
mm
X
mm
LB
mm
LC
mm
LD
mm
LF
mm
LG
mm
LH
mm
LR
mm
LS
mm
LT
3.2 mm
BB
b
mm
DD
d
mm
LLL
l
0 mm
O
mm
P
mm
RD
mm
HD
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    FJ
    CKD
    AMS022
    CKD
    FK
    CKD
    Without switch CAV2
    CKD
    With switch COVP2/COVN2
    CKD
    Without switch SRL3
    CKD
    M1-Y-*
    CKD
    M1-NR-*
    CKD
    Without switch COVP2/COVN2
    CKD
    M1-I-*
    CKD
    M1-P-*
Previews
3D
Dimension
2D
Download CAD models