Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB25 - XT Bushings
Bill of material
226852
BN
Bush Number
XTB25
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
5/8 Inch
B
3.188 Inch
D
OD
4-7/16 Inch
E
Keyway Width
F
Scribe Height
Inch
L
Length Through Bore
1.875 Inch
BC
Bolt Circle
3-3/4 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
3/8-16NC x 1-3/4" Inch
AW
Approx. Weight
2.6 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baldor Reliance
    XTB35 - XT Bushings
    Baldor Reliance
    XT Hubs - XT Hubs
    Baldor Reliance
    XTB30 - XT Bushings
    Baldor Reliance
    S-2000 Pillow Block 2-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block Bearing -Inch (2-Bolt Base)
    Baldor Reliance
    Heavy and Mine Duty and Elevator - Pulleys
    Baldor Reliance
    XTB20 - XT Bushings
    Baldor Reliance
    XTB50 - XT Bushings
    Baldor Reliance
    Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Medium Duty)
    Maska
    XT Hubs & Bushings - XT Hubs & Bushings
    Baldor Reliance
    HE-25 - HE Bushing
    Baldor Reliance
    Imperial - IP Wide Slot Take-Up - Imperial Wide Slot Take-Up Bearings
    Baldor Reliance
    XTB40 - XT Bushings
    Maska
    XT Hubs - XT Hubs & Bushings
    Maska
    XT Bushing - XT Bushing
Previews
3D
Dimension
2D
Download CAD models