Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1074620000 - KDSW M50 BN O SC 1 G50S
Bill of material
Weidmueller 1074620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1074620000
MANUTYPEDESC
Manufacturer Type Description
KDSW M50 BN O SC 1 G50S
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248839322
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
42.400 mm
AAH509
min. sealing range
34.800 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35 °C
AAW302
maximum ambient temperature (during operation)
90 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
38.200 mm
ABC361
min. sealing value inner mat
31.500 mm
ABC362
max. thickness of the reinforcement
2.500 mm
ABC363
min. thickness of the reinforcement
2 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
1.101 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1083320000 - KDSU M20 BN O NI 1 G20
    Weidmüller
    0930001211 - KDSU M20 BS O SC 1 G16
    Weidmüller
    1136520000 - KDSW M40 BS O NI 1 G40
    Weidmüller
    0930001222 - KDSU M20 BS O NI 2 G16
    Weidmüller
    1083380000 - KDSU M63 BN O NI 1 G63S
    Weidmüller
    1185240000 - E1XZ/40/NPT1-1/2-WM
    PHOENIX CONTACT
    1241810 - RC-Z2455X
    Weidmüller
    1135650000 - KDSX M20 BS O SC 1 G16
    Weidmüller
    0930031212 - KDSU M25 BS O SC 2 G25
Previews
3D
2D
Download CAD models