Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CP12A,CP12AK,CP12ALK,CP12ARK - Diaphragm coupling Double diaphragm aluminum alloy stop screw fixed type
Bill of material
CP12AK20-6-6
MODEL
model
LV1
Shaft hole shape
MMAT
Main material
aluminium alloy
DMAT
Diaphragm material
stainless steel
MSUR
Main body surface treatment
Anodic oxidation treatment
ATT
Attachment
Stop screw
CODE
code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 Selection
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 Selection
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
20 mm
FIX04
L
28.8 mm
FIX06
L1
11.0 mm
FIX08
L2
5.8 mm
FIX10
F
5.5 mm
FIX12
M
M3
FIX14
Locking torque
0.7 N*m
FIX16
Rated torque
1 N*m
FIX18
Maximum torque
2 N*m
FIX20
Maximum speed
10000 r/min
FIX22
Moment of inertia
1.1X10-6 kg*m^2
FIX24
Static torsional stiffness
550 N*m/rad
FIX26
Allowable radial deviation
0.10 mm
FIX28
Allowable angular deviation
2 °
FIX30
Allowable axial deviation
±0.20 mm
FIX32
weight
19 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models