Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416743 - NBC-M12MRD/ 5,0-93C
Bill of material
PHOENIX CONTACT 1416743
MANUID
Product number of the Manufacturer
1416743
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug angled M12 / IP67, coding: D, on free cable end, cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
NBC-M12MRD/ 5,0-93C
PREVIEW
Preview
INTNO
International product number
4055626076324
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.500 mm
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
EAC-RoHS
AAT080
Pole number
4
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
No
AAC076
Coding (head 1)
D-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
green RAL 6018
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
70 °C
AAB913
max. permissible cable outside temperature, when moving
70 °C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB419
Design of the electrical connection (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAW074
Conductor cross-section, max.
0.340 mm^2
AAW073
Conductor cross section (AWG), max.
22
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
5 m
AAW070
Category (capacity)
PROFINET
BAB262
Thickness of insulation
0.900 mm
AAO663
GTIN
4055626076324
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug angled M12 / IP67, coding: D, on free cable end, cable length: 5 m
AAO057
Product type
NBC-M12MRD/ 5,0-93C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2466630150 - SAIL-M8W-5-1.5U
    PHOENIX CONTACT
    1408500 - SAC-2P-M 8MR/0,24-PUR/CI-1L-Z
    Metalwork
    90° M8 CONNECTOR WITH CABLE
    Camozzi
    Right angle Sub-D female connector 25-44 pins - Right angle Sub-D female connector 25-44 pins
    PHOENIX CONTACT
    1260749 - SAC-10P-10,0-PUR/M16FRX
    PHOENIX CONTACT
    1260747 - SAC-12P- 5,0-PUR/M16FRX
    PHOENIX CONTACT
    1364621 - SPE-T1-M12MS/ 2,0-99B/M12FS
    PHOENIX CONTACT
    1057782 - NBC-M12MSY/2,0-94H/M12FSY
    PHOENIX CONTACT
    1624552 - ST-7EP1N8A8005
    PHOENIX CONTACT
    1629038 - M17-5EP1N8A8004
    PHOENIX CONTACT
    1416744 - NBC-M12MRD/10,0-93C
    PHOENIX CONTACT
    1467552 - SAC-4P-M12FY/0,2-PUR/M8MS FS A
    PHOENIX CONTACT
    1619013 - ST-08P1N8A9005S
    Weidmüller
    2050560150 - SAIL-M12BW-T-1.5P
Previews
3D
2D
Download CAD models