Catalog navigation
CAD model selection
Selectable products: 135
HELP_VARIABLE
Company
Sita
Description
SitaVent system vents - Ventilation
Bill of material
SitaVent system vent DN70 174200
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
ZUB
Supplies
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
DESC
Description main article
DN
Nominal diameter
mm
OD
External diameter
mm
A
Nozzel length
mm
ANS
Connection
bitumen-sleeve
MAT
Material
Base: Polyurethane; vent pipe: Polyethylene; rejctor Polyamide
F
Colour
Black/Yellow
DK
Opening/Core borehole
mm
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
UWMIN
Bridging of thermal insulation min.
105 mm
UWMAX
Bridging of thermal insulation max.
570 mm
SA810ID03
Manufacturer’s reference number
DA
Kind of roof
SA
Refurbishment
GDF
used roof area
AG
Parapet outlet
UDF
unused roof area
FG
Roof outlet
ILR
internal gutter
LFEW
Pipe direction/ drainage (internal, external)
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
NBB
Non-flammable
SF
Screw-on flange
MANS
Connection sleeve
BHB
Heated
DAAB
Construction height
RB
Revision element
NNEW
For emergency drainage
BK
Material class
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models